SCEA143 December   2023 SN74AVC8T245 , SN74AVC8T245-Q1 , SN74AXC8T245 , SN74AXC8T245-Q1 , TXV0106 , TXV0106-Q1 , TXV0108 , TXV0108-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 TXV as an Upgradeable Pin-to-Pin Design
  5. 2Leveraging TXV for Power Isolation
  6. 3Bench Performance
    1. 3.1 Leveraging TXV for Low Propagation Delay (TPD) Applications
    2. 3.2 Leveraging TXV for Timing Performance
    3. 3.3 Leveraging TXV for Buffering
    4. 3.4 Leveraging TXV for High-Bandwidth Applications
  7. 4Summary
  8. 5References

Summary

To support communication for high bandwidth applications with strict timing budgets, the TXV high-speed voltage translator with tighter output channel-to-channel skew and very fast transition rate (as compared to competitor), is recommended.

To conclude, use the TXV0106 / TXV0106-Q1 or TXV0108 / TXV0108-Q1 devices for tighter skew, faster rise or fall time, robust buffering, robust back-flow current protection, high data rate capabilities, and minimal propagation delay interfaces.