SLAA732A February   2017  – April 2021 PGA460 , PGA460-Q1

 

  1. 1Trademarks
  2. 2Overview
  3. 3External Performance Factors
    1. 3.1 Range Requirements
    2. 3.2 Detectable Target and Objects
    3. 3.3 Ambient Environment
  4. 4Component Selection
    1. 4.1 Sonar Configuration
    2. 4.2 Transducer Selection
    3. 4.3 Driver Selection
    4. 4.4 Passive Tuning
      1. 4.4.1 Impedance Gain-Phase Analyzer
      2. 4.4.2 Tuning Capacitor
      3. 4.4.3 Damping Resistor
      4. 4.4.4 Tunable Transformer
  5. 5PGA460 Parameters
    1. 5.1 Center Frequency
    2. 5.2 Pulse Count
    3. 5.3 Current Limit
    4. 5.4 Time-Varying Gain and Digital Gain
    5. 5.5 Threshold
  6. 6End-of-Line Calibration
    1. 6.1 Transducer Parameters
      1. 6.1.1 Optimal Frequency and Sound Pressure Level Measurements
        1. 6.1.1.1 Frequency Diagnostic Feature of PGA460
        2. 6.1.1.2 External Microphone
  7. 7Revision History

Transducer Parameters

For this discussion, calibration of a single transducer will be used as an example, although the techniques also apply to the bi-static configuration.