SLAA732A February   2017  – April 2021 PGA460 , PGA460-Q1

 

  1. 1Trademarks
  2. 2Overview
  3. 3External Performance Factors
    1. 3.1 Range Requirements
    2. 3.2 Detectable Target and Objects
    3. 3.3 Ambient Environment
  4. 4Component Selection
    1. 4.1 Sonar Configuration
    2. 4.2 Transducer Selection
    3. 4.3 Driver Selection
    4. 4.4 Passive Tuning
      1. 4.4.1 Impedance Gain-Phase Analyzer
      2. 4.4.2 Tuning Capacitor
      3. 4.4.3 Damping Resistor
      4. 4.4.4 Tunable Transformer
  5. 5PGA460 Parameters
    1. 5.1 Center Frequency
    2. 5.2 Pulse Count
    3. 5.3 Current Limit
    4. 5.4 Time-Varying Gain and Digital Gain
    5. 5.5 Threshold
  6. 6End-of-Line Calibration
    1. 6.1 Transducer Parameters
      1. 6.1.1 Optimal Frequency and Sound Pressure Level Measurements
        1. 6.1.1.1 Frequency Diagnostic Feature of PGA460
        2. 6.1.1.2 External Microphone
  7. 7Revision History

Time-Varying Gain and Digital Gain

The gain features should be implemented in a manner that allows the peak echo to nearly be saturated without truncating the peak. This implementation ensures that the maximum SNR is captured in order to set the threshold timing and levels with the most amount of granularity. The gain features do not necessarily enhance the SNR but rather scale the echo data dump result to size.

The example in Figure 5-4 shows a reliable echo data dump output versus two less favorable outputs.

GUID-F3807843-A8B4-4B72-A1C0-2EEC03B9D0C8-low.gif
    RELIABLEPeak-echo amplitude nearly saturated. Properly scaled SNR of 3:1.
    POOR-AEcho amplitude too low because time-varying gain is too low and no digital gain is applied.
    POOR-BSaturated peak clamps the amplitude and effectively reduces the SNR. Also increases decay time.
Figure 5-4 Reliable vs Poor Examples when Using TVG and Digital Gain

The time-varying gain should increase and ramp more aggressively over time to compensate for the attenuation of sound. The digital gain multiplier is intended to help scale mid-to-long range echoes.