SLAU640B April   2019  – March 2023 ADC12DJ5200SE

 

  1.   Introduction
  2. 1Trademarks
  3. 2Equipment
    1. 2.1 Evaluation Board Feature Identification Summary
    2. 2.2 Required Equipment
  4. 3Setup Procedure
    1. 3.1  Install the High Speed Data Converter (HSDC) Pro Software
    2. 3.2  Install the Configuration GUI Software
    3. 3.3  Connect the EVM and TSW14J57EVM
    4. 3.4  Connect the Power Supplies to the Boards (Power Off)
    5. 3.5  Connect the Signal Generators to the EVM (RF Outputs Disabled Until Directed)
    6. 3.6  Turn On the TSW14J57EVM Power and Connect to the PC
    7. 3.7  Turn On the ADC12DJ5200RFEVM/SEEVM Power Supplies and Connect to the PC
    8. 3.8  Turn On the Signal Generator RF Outputs
    9. 3.9  Open the ADC12DJ5200RFEVM/SEEVM GUI and Program the ADC and Clocks
    10. 3.10 Calibrate the ADC Device on the EVM
    11. 3.11 Open the HSDC Software and Load the FPGA Image to the TSW14J57EVM
    12. 3.12 Capture Data Using the HSDC Pro Software
  5. 4Device Configuration
    1. 4.1 Supported JESD204C Device Features
    2. 4.2 Tab Organization
    3. 4.3 Low-Level Control
  6. 5Troubleshooting the ADC12DJ5200RFEVM/SEEVM
  7. 6References
    1. 6.1 Technical Reference Documents
    2. 6.2 TSW14J57EVM Operation
  8. 7HSDC Pro Settings for Optional ADC Device Configuration
    1. 7.1 Changing the Number of Frames per Multi-Frame (K)
    2. 7.2 Customizing the EVM for Optional Clocking Support
      1. 7.2.1 External Clocking Option (Default)
      2. 7.2.2 Onboard Clocking Option
      3. 7.2.3 External Reference Clocking Option
  9. 8Signal Routing
    1. 8.1 Signal Routing
  10.   A Analog Inputs
  11.   B Jumpers and LEDs
    1. 10.1 Jumper settings
  12.   B Revision History

Open the ADC12DJ5200RFEVM/SEEVM GUI and Program the ADC and Clocks

The Device Configuration GUI is installed separately from the HSDC Pro installation and is a stand-alone GUI.

Note:

The max clock rate supported by ADC12DJ4000RF is 4000 MHz and only 8-bit mode are suppored by ADC08DJ5200RF. All the 12-bit and 15-bit modes are disabled on ADC08DJ5200RF.

GUID-17FB9A0D-D702-43E6-8215-80FF437DD100-low.jpgFigure 3-2 Configuration GUI EVM Tab

#SLAU7017106 and GUID-28C10626-4F3D-49F6-B012-877D6C1523B2.html#SLAU7013197 show the GUI open to the EVM tab and Control tab respectively. Tabs at the top of the panel organize the configuration into device and EVM features with user-friendly controls and a low-level tab for directly configuring the registers. The EVM has three configurable devices, namely the ADC12DJ5200RF/SE, LMK04828, LMK61E2, and LMX2594. The register map for each device is provided in the device data sheet (ADC12DJ5200RF/SE 10.4-GSPS Single Channel or 5.2-GSPS Dual Channel, 12-bit, RF, LMK0482xB Ultra Low-Noise JESD204B Cmplnt Clck Jitter Cleaner w/ Dual Loop PLLs, and LMX2594 15-GHz Wideband PLLatinum™ RF Synthesizer, respectively).

  1. Open the ADC12DJ5200RFEVM GUI.
  2. Select the external clock as the clock source.
  3. Enter Fs = 5200 MHz MSPS as the external Fs selection.
  4. Select JMODE1 for the sampling and Calibration mode.
  5. Click Program Clocks and ADC (Note: This action will overwrite any previous device register settings.)
  6. The Reference frequency required by the EVM is shown under indicator Reference Clock.