SLAU920 November   2023 DAC80504 , DAC80508

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Setup
      1. 2.1.1 Hardware Theory of Operation
      2. 2.1.2 Jumper Definitions
      3. 2.1.3 Connector Definitions
      4. 2.1.4 Test Points
    2. 2.2 Hardware Overview
      1. 2.2.1 Electrostatic Discharge Caution
      2. 2.2.2 Connecting the FTDI Digital Controller
  9. 3Software
    1. 3.1 Software Setup
      1. 3.1.1 Software Installation
    2. 3.2 Software Overview
      1. 3.2.1 Launching the Software
      2. 3.2.2 Software Features
        1. 3.2.2.1 Low Level Configuration Page
        2. 3.2.2.2 High Level Configuration Page
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1.     Trademarks
  12. 6Related Documentation

Device Information

Table 2-2 lists the devices supported by the DAC80508-04EVM. DACx050x is used as a generic name for these devices. This document focuses on the DAC80508, which comes pre-installed on the EVM, and the DAC80504.

Table 1-2 DAC80508-04EVM Supported Devices
DACx050x DAC Resolution Number of DACs
DAC60504 12-bit 4
DAC70504 14-bit 4
DAC80504 16-bit 4
DAC60508 12-bit 8
DAC70508 14-bit 8
DAC80508 16-bit 8