SLAU920 November   2023 DAC80504 , DAC80508

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Setup
      1. 2.1.1 Hardware Theory of Operation
      2. 2.1.2 Jumper Definitions
      3. 2.1.3 Connector Definitions
      4. 2.1.4 Test Points
    2. 2.2 Hardware Overview
      1. 2.2.1 Electrostatic Discharge Caution
      2. 2.2.2 Connecting the FTDI Digital Controller
  9. 3Software
    1. 3.1 Software Setup
      1. 3.1.1 Software Installation
    2. 3.2 Software Overview
      1. 3.2.1 Launching the Software
      2. 3.2.2 Software Features
        1. 3.2.2.1 Low Level Configuration Page
        2. 3.2.2.2 High Level Configuration Page
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1.     Trademarks
  12. 6Related Documentation

Bill of Materials

Table 5-1 lists the DAC80508-04EVM BOM.

Table 4-1 Bill of Materials for the DAC80508-04EVM
Designator Qty Value Description Package Reference Part Number Manufacturer

C1, C2, C5

3

4.7 µF

CAP, CERM, 4.7 µF, 16 V,+/- 10%, X7R, 0603

0603

GRM188Z71C475KE21D

MuRata

C3, C4, C6, C10, C15, C16, C25

7

0.1 µF

CAP, CERM, 0.1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 0, 0603

0603

06035C104K4Z4A

AVX

C7, C26

2

1 µF

CAP, CERM, 1 µF, 25 V,+/- 20%, X7R, AEC-Q200 Grade 1, 0603

0603

CGA3E1X7R1E105M080AC

TDK

C9

1

0.47 µF

CAP, CERM, 0.47 µF, 25 V, +/- 10%, X7R, 0603

0603

GRM188R71E474KA12D

MuRata

C11, C12

2

20 pF

CAP, CERM, 20 pF, 100 V, +/- 5%, C0G/NP0, 0805

0805

08051A200JAT2A

AVX

C13, C14

2

10 µF

CAP, CERM, 10 µF, 25 V, +/- 10%, X7R, 1210

1210

C1210C106K3RACTU

Kemet

C27

1

22 µF

CAP, CERM, 22 µF, 6.3 V,+/- 20%, X5R, 0603

0603

GRM186R60J226ME15D

MuRata

D1, D2, D3

3

150 V (Typ) Clamp Ipp Tvs Diode Surface Mount 0603 (1608 Metric)

0603

PGB1010603MRHF

Littelfuse Inc

F1

1

Fuse, 0.5 A, 50 VDC, SMD

0603

SF-0603F050-2

Bourns

H1, H2, H3, H4

4

Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead

Screw

NY PMS 440 0025 PH

B&F Fastener Supply

H5, H6, H7, H8

4

Standoff, Hex, 0.5"L #4-40 Nylon

Standoff

1902C

Keystone

J1, J12

2

Header, 2.54 mm, 2x1, Gold, TH

Header, 2.54mm, 2x1, TH

61300211121

Wurth Elektronik

J3

1

Receptacle, USB 2.0, Micro-USB Type B, R/A, SMT

USB-micro B USB 2.0, 0.65mm, 5 Pos, R/A, SMT

10118194-0001LF

FCI

J4, J8

2

Standard Banana Jack, insulated, 10 A, red

571-0500

571-0500

DEM Manufacturing

J5, J6

2

Header, 100mil, 2x2, Gold, TH

2x2 Header

TSW-102-07-G-D

Samtec

J7

1

Standard Banana Jack, insulated, 10 A, black

571-0100

571-0100

DEM Manufacturing

J9, J15

2

Header, 2.54mm, 4x2, Gold, TH

Header, 2.54mm, 4x2, TH

TSW-104-08-L-D

Samtec

J11

1

Header, 100mil, 8x2, Gold, TH

PBC08DAAN

PBC08DAAN

Sullins Connector Solutions

L1

1

600 Ω

Ferrite Bead, 600 Ω @ 100 MHz, 1 A, 0603

0603

782633601

Wurth Elektronik

LBL1

1

Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll

PCB Label 0.650 x 0.200 inch

THT-14-423-10

Brady

R1

1

10 kΩ

10 kΩ ±0.1% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Current Sense Thin Film

0603

CRT0603-BY-1002ELF

Bourns Inc.

R2, R3

2

10 Ω

RES, 10.0 Ω, 1%, 0.1 W, 0603

0603

RC0603FR-0710RL

Yageo

R4

1

12.0 kΩ

RES, 12.0 kΩ, 1%, 0.1 W, 0603

0603

RC0603FR-0712KL

Yageo

R5

1

47.0 kΩ

RES, 47.0 kΩ, 1%, 0.1 W, 0603

0603

RC0603FR-0747KL

Yageo

R6

1

1.00 MΩ

RES, 1.00 MΩ, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

RMCF0603FG1M00

Stackpole Electronics Inc

R7, R16, R17, R18, R19, R20, R21, R22, R23

9

0 Ω

RES, 0 Ω, 5%, 0.1 W, 0603

0603

RC0603JR-070RL

Yageo

R24

1

100 Ω

RES, 100 Ω, 1%, 0.063 W, 0402

0402

RC0402FR-07100RL

Yageo America

R25, R26, R27, R28

4

10.0 kΩ

RES, 10.0 kΩ, 1%, 0.1 W, 0603

0603

M55342K12B10E0T

TT Electronics/IRC

SH1, SH2

2

Shunt, 100mil, Gold plated, Black

Shunt 2 pos. 100 mil

881545-2

TE Connectivity

TP1, TP2, TP3, TP9, TP10

5

Test Point, Miniature, Red, TH

Red Miniature Testpoint

5000

Keystone, Keystone Electronics

TP5, TP6, TP7, TP8

4

Test Point, Multipurpose, Black, TH

Black Multipurpose Testpoint

5011

Keystone Electronics

TP11

1

Test Point, Compact, White, TH

White Compact Testpoint

5007

Keystone Electronics

U1

1

Octal, 16--Bit, SPI, Voltage Output DAC with Internal Reference, RTE0016D (WQFN-16)

RTE0016D

DAC80508ZRTET

Texas Instruments

U2

1

500-mA, Low IQ, Small Size, Low Dropout Regulator, DBV0005A (SOT-23-5)

DBV0005A

TLV75533PDBVR

Texas Instruments

U3

1

Single Output Low Input Voltage Requirement LDO, 150 mA, Fixed 1.8 V Output, 1.8 to 5.5 V Input, with Low IQ, 5-pin SOT-23 (DBV), -40 to 125 degC, Green (RoHS & no Sb/Br)

DBV0005A

TPS72118DBVR

Texas Instruments

U4

1

Automotive 4-Bit Fixed Direction Voltage-Level Translator with Schmitt-Trigger Inputs, and Tri-State Outputs

UQFN12

TXU0304RUT

Texas Instruments

U5

1

Future Technology Devices International Ltd FT4232H Quad High Speed USB to Multipurpose UART/MPSSE IC, VQFN-56

VQFN-56

FT4232H-56Q-TRAY

FTDI

U7

1

Low Noise, Very Low Drift, Precision Voltage Reference, -40 to 125 degC, 8-pin SOIC (D), Green (RoHS & no Sb/Br)

D0008A

REF5025AID

Texas Instruments

Y1

1

Crystal, 12 MHz, 18 pF, SMD

ABM3

ABM3-12.000MHZ-B2-T

Abracon Corporation

C17, C18, C19, C20, C21, C22, C23, C24

0

0603

C36

0

0603

J2, J10, J13, J14, J16, J17

0

Connector, End launch SMA, 50 Ω, SMT

End Launch SMA

142-0701-801

Cinch Connectivity

R8, R9, R10, R11, R12, R13, R14, R15

0

0603

R29, R30, R31, R32

0

0 Ω

0603

RC0603JR-070RL

Yageo

R33

0

10 kΩ

RES, 10 kΩ, 5%, 0.05 W, 0201

0201

RC0201JS-7D10KL

Yageo America