SLLSF22G April 2018 – June 2020
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
Many applications in harsh industrial environment are sensitive to disturbances such as electrostatic discharge (ESD), electrical fast transient (EFT), surge and electromagnetic emissions. These electromagnetic disturbances are regulated by international standards such as IEC 61000-4-x and CISPR 22. Although system-level performance and reliability depends, to a large extent, on the application board design and layout, the ISO14xx devices incorporate dedicated circuitry to protect the transceiver from ±16 kV ESD per IEC61000-4-2 and ±4 kV EFT per IEC 61000-4-4. System designers can achieve the ±4-kV EFT Criterion A with careful system design (data communication between nodes in the presence of transient noise with minimum to no data loss).