SLLSF22G April 2018 – June 2020
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
DRIVER ENABLED, BUS UNLOADED | |||||
Bus-side supply current | VD = VCC1, VCC2 = 3.3 V ± 10% | 4 | 6.1 | mA | |
Bus-side supply current | VD = VCC1, VCC2 = 5 V ± 10% | 4.5 | 6.6 | mA | |
DRIVER ENABLED, BUS LOADED | |||||
Bus-side supply current | VD = VCC1, RL = 54 Ω, VCC2 = 3.3 V ± 10% | 48 | 58 | mA | |
Bus-side supply current | VD = VCC1, RL = 54 Ω, VCC2 = 5 V ± 10% | 74 | 88 | mA | |
Bus-side supply current | ISO141x, D = 500-kbps square wave with 50% duty cycle, RL = 54 Ω, CL = 50 pF, VCC2 = 3.3 V ± 10% | 63 | 95 | mA | |
Bus-side supply current | ISO141x, D = 500-kbps square wave with 50% duty cycle, RL = 54 Ω, CL = 50 pF, VCC2 = 5 V ± 10% | 113 | 160 | mA | |
Bus-side supply current | ISO143x, D = 12-Mbps square wave with 50% duty cycle, RL = 54 Ω, CL = 50 pF, VCC2 = 3.3 V ± 10% | 56 | 75 | mA | |
Bus-side supply current | ISO143x, D = 12-Mbps square wave with 50% duty cycle, RL = 54 Ω, CL = 50 pF, VCC2 = 5 V ± 10% | 97 | 122 | mA | |
Bus-side supply current | ISO145x, D = 50-Mbps square wave with 50% duty cycle, RL = 54 Ω, CL = 50 pF, VCC2 = 3.3 V ± 10% | 84 | 103 | mA | |
Bus-side supply current | ISO145x, D = 50-Mbps square wave with 50% duty cycle, RL = 54 Ω, CL = 50 pF, VCC2 = 5 V ± 10% | 134 | 162 | mA | |
DRIVER DISABLED, BUS LOADED OR UNLOADED | |||||
Bus-side supply current | VD = VCC1, VCC2 = 3.3 V ± 10% | 2.6 | 4.3 | mA | |
Bus-side supply current | VD = VCC1, VCC2 = 5 V ± 10% | 2.8 | 4.5 | mA |