SLLSF22G April 2018 – June 2020
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
500-kbps DEVICES | ||||||
tr, tf | Differential output rise time and fall time | CL = 15 pF, see Figure 42 | 1 | 4 | ns | |
tPHL, tPLH | Propagation delay | CL = 15 pF, see Figure 42 | 92 | 135 | ns | |
PWD | Pulse width distortion(1), |tPHL – tPLH| | CL = 15 pF, see Figure 42 | 4.5 | 12.5 | ns | |
tPHZ, tPLZ | Disable time | See Figure 43 and Figure 44 | 9 | 30 | ns | |
tPZH, tPZL | Enable time | See Figure 43 and Figure 44 | 5 | 20 | ns | |
12-Mbps DEVICES | ||||||
tr, tf | Differential output rise time and fall time | CL = 15 pF, see Figure 42 | 1 | 4 | ns | |
tPHL, tPLH | Propagation delay | CL = 15 pF, see Figure 42 | 75 | 120 | ns | |
PWD | Pulse width distortion(1), |tPHL – tPLH| | CL = 15 pF, see Figure 42 | 1 | 10 | ns | |
tPHZ, tPLZ | Disable time | See Figure 43 and Figure 44 | 9 | 30 | ns | |
tPZH, tPZL | Enable time | See Figure 43 and Figure 44 | 5 | 20 | ns | |
50-Mbps DEVICES | ||||||
tr, tf | Differential output rise time and fall time | CL = 15 pF, see Figure 42 | 1 | 4 | ns | |
tPHL, tPLH | Propagation delay | CL = 15 pF, see Figure 42 | 36 | 60 | ns | |
PWD | Pulse width distortion(1), |tPHL – tPLH| | CL = 15 pF, Measured with 50kHz, 50% Duty Clock, see Figure 42 | 2 | 6 | ns | |
tPHZ, tPLZ | Disable time | See Figure 43 and Figure 44 | 9 | 30 | ns | |
tPZH, tPZL | Enable time | See Figure 43 and Figure 44 | 5 | 20 | ns |