SLOA277B january 2019 – july 2023 LM124 , LM124-N , LM124A , LM158 , LM158-N , LM158A , LM224 , LM224-N , LM224A , LM258 , LM258-N , LM258A , LM2902 , LM2902-N , LM2902-Q1 , LM2902K , LM2902KAV , LM2904 , LM2904-N , LM2904-Q1 , LM2904B , LM2904B-Q1 , LM2904BA , LM321 , LM324 , LM324-N , LM324A , LM358 , LM358-N , LM358A , LM358B , LM358BA , TS321 , TS321-Q1
All slew rate and bandwidth specifications are typical and not tested in production. The typical values vary marginally among channel count variants. Op amps with "B" in the name suffix have a typical slew rate of 0.5 V/µs, and bandwidth of 1.2 MHz. Op amps without "B" in the name suffix are listed in Table 4-1.
Typical | Single | Dual | Quad |
---|---|---|---|
Slew Rate | 0.4 V/µs | 0.3 V/µs | 0.5 V/µs |
Bandwidth | 0.8 MHz | 0.7 MHz | 1.2 MHz |