SLUA887A August 2018 – September 2023 UCC27710 , UCC27712 , UCC27714
Once the gate charge determined, the minimum value for the bootstrap capacitor can be estimated using Equation 2:
Alternatively, a more detailed calculation of the minimum bootstrap capacitor value can be done using Equation 3:
It is important to note that values below the minimum required bootstrap capacitor value could lead to activation of the driver's UVLO therefore prematurely turning off the high-side FET. On the flip side, higher values of the bootstrap capacitor lead to lower ripple voltage and longer reverse recovery time in some conditions (when initially charging the bootstrap cap or with a narrow bootstrap charging period) as well as higher peak current through the bootstrap diode. Equation 4 relates the bootstrap cap and the peak currents through the bootstrap diode.
It is generally recommended to use low ESR and ESL surface mount multi-layer ceramic capacitors (MLCC) with good voltage ratings (2xVDD), temperature coefficients and capacitance tolerances.