SLUA887A August 2018 – September 2023 UCC27710 , UCC27712 , UCC27714
This application report used UCC27710, TI's 600V family of half-bridge drivers to discuss the basic operation of a bootstrap circuit in a half-bridge configuration. It also discussed the role and importance of each bootstrap components required to generate bias for the high-side FET in half-bridge configurations. It showed a detailed calculation method as well as a general rule of thumb estimation for the bootstrap capacitor. Additionally, it discussed how to properly place these components on a PCB layout once all the components are appropriately selected.