SLUAAP9 October   2023 TPS568215 , TPS568230

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Features Description
    1. 2.1 Light Load Operation
    2. 2.2 Large Duty Operation
  6. 3Control Modes Description
    1. 3.1 PCM and ACM
    2. 3.2 D-CAP2 and D-CAP3
    3. 3.3 Control Modes Comparison
  7. 4Specifications Comparison
  8. 5Summary
  9. 6References

Abstract

Texas Instruments has a broad range of products for power management designs. For middle-range input voltage (1.5 V - 28 V), 8 A output step-down DC/DC applications, TI provides several great products. To assist with the decision and selection of a desired part for applications, this application note introduces TI advanced features of buck converters and also compares TI's latest parts specifications.