SLUAAP9 October 2023 TPS568215 , TPS568230
Table 4-1 shows key feature comparison of 1.5 V≤ Vin ≤ 20 V, 8 A buck converters.
Part Number | Vin Range | ABS Vin | Vref (full temp range) | Vout Range | HS/LS FETs Rds_on | Fsw | PG/SS Pin | Light Load Operation | OC Limit | UV/OV Recovery | Control Mode | Package | Other Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TPS568231 New |
3.8-17V (w/ bias); 4.5-17V (w/o bias) | 20 V | 0.6 V±1% | 0.6-5.5 V | 7.8/3.2mΩ | 400k, 800k, 1.2MHz | Yes | PSM, FCCM | 7.1/9.4A | Non-latch | D-CAP3™ | QFN-18, 3.5x3.5 | Optional external 5 V bias; |
TPS568215 | 4.5-17 V | 20 V | 0.6 V±1% | 0.6-5.5 V | 19/9.4mΩ | 400k, 800k, 1.2MHz | Yes | PSM, FCCM | 7.1/9.4A | Non-latch | D-CAP3™ | QFN-18, 3.5x3.5 | Optional external 5 V bias; |
TPS568215OA | 4.5-17 V | 20 V | 0.6 V±1% | 0.6-5.5 V | 19/9.4mΩ | 400k, 800k, 1.2MHz | Yes | OOA, FCCM | 7.1/9.4A | Non-latch | D-CAP3™ | QFN-18, 3.5x3.5 | Optional external 5 V bias; |
TPS568230 | 4.5-18 V | 22 V | 0.6 V+1.8%, -1.3% | 0.6-7 V | 19.5/9.5mΩ | 600k, 800k, 1 MHz | Yes | PSM, OOA, FCCM | 9.8A | Non-latch | D-CAP3™ | QFN-20, 3x3 | Large duty operation; ULQ™ mode; |
TPS543820New | 4-18 V | 20 V | 0.5 V±0.5% | 0.5-7 V | 25/6.5mΩ | 500k- 2.2 MHz | Selectable SS time | FCCM | 7.4/10.4A | Non-latch | ACM | QFN-14, 2.5x3 | Sync to external clock; |
TPS543820ENew | 4-18 V | 20 V | 0.5 V±0.5% | 0.5-7 V | 25/6.5mΩ | 500k- 2.2 MHz | Selectable SS time | FCCM | 7.4/10.4A | Non-latch | ACM | QFN-14, 2.5x3 | Sync to external clock; Supports defense, aerospace and medical applications |
TPS54824 | 4.5-17 V | 19 V | 0.6 V±0.8% | 0.6-12 V | 14.1/6.1mΩ | 200k-1.6MHz | Yes | FCCM | 11.4A | Non-latch | PCM | QFN-18, 3.5x3.5 | Sync to external clock; 100% duty operation; |
1.6-17 V (w/ bias); 4.5-17 V (w/o bias) | 20 | 0.6 V±1% | 0.6-15 V | 26/19mΩ | 200k-1.6MHz | Yes | FCCM | 11.5A | Non-latch | PCM | QFN-14, 3.5x3.5 | Sync to external clock; 100% duty operation; | |
TPS53513 | 1.5-18 V (w/ bias) | 30 | 0.6 V+0.5%, -0.7% | 0.6-5.5 V |
13.8/5.9mΩ |
250k-1 MHz | No SS | PSM, FCCM | Adjustable, max 12 A | Latch | D-CAP3™ | QFN-28, 4.5x3.5 | |
TPS568236 New | 4.5-18 V | 22 V | 0.6 V±1.5% | 0.6-5.5 V | 22/11mΩ | 600 kHz | Yes | PSM, FCCM | 11 A | Non-latch | D-CAP3™ | QFN-12, 2x3 | Large duty operation; ULQ™ mode; |
Table 4-2 shows key feature comparison of 1.5 V≤ Vin ≤ 28 V, 8 A buck converters.
Part Number | Vin Range | ABS Vin | Vref (full temp range) | Vout Range | HS/LS FETs Rds_on | Fsw | PG/SS Pin | Light Load Operation | OC Limit | UV/OV Recovery | Control Mode | Package | Other Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TPS51383New | 4.5-24 V | 28 V | ±1.5% | 3.36 V | 22/11mΩ | 600 kHz | No SS | PSM, OOA | 11 A | Latch | D-CAP3™ | QFN-12, 2x3 |
w/ 3.3 V LDO; ULQ™ mode; |
TPS51386New | 4.5-24 V | 28 V | 0.6 V±1.5% | 0.6-5.5 V | 22/11mΩ | 600 kHz | Yes | PSM, OOA | 11 A | Latch | D-CAP3™ | QFN-12, 2x3 |
Large duty operation; ULQ™ mode; |
TPS51385New (7A) |
4.5-24 V | 28 V | 0.6 V±1.5% | 0.6-5.5 V | 22/11mΩ | 1 MHz | Yes | PSM, OOA | 8.8A | Latch | D-CAP3™ | QFN-12, 2x3 | Large duty operation; ULQ™ mode; |
TPS51393* | 4.5-24 V | 26 V | ±1.5% | 3.36 V | 19.5/9.5mΩ | 625 kHz | No SS | OOA | 9.6A | Latch | D-CAP3™ | QFN-20, 3x3 | w/ 3.3 V LDO; ULQ™ mode; |
TPS51395* | 4.5-24 V | 26 V | ±1.6% | 5.1 V | 19.5/9.5mΩ | 625 kHz | No SS | OOA | 9.6A | Latch | D-CAP3™ | QFN-20, 3x3 | w/ 5 V LDO; ULQ™ mode; Large duty operation; |
TPS51393P* | 4.5-24 V | 26 V | ±1.5% | 3.36 V | 19.5/9.5 mΩ | 610 kHz | No SS | PSM | 9.6A | Latch | D-CAP3™ | QFN-20, 3x3 | w/ 3.3 V LDO; ULQ™ mode; |
TPS51395P* | 4.5-24 V | 26 V | ±1.6% | 5.1 V | 19.5/9.5 mΩ | 610 kHz | No SS | PSM | 9.6A | Latch | D-CAP3™ | QFN-20, 3x3 | w/ 5 V LDO; ULQ™ mode; Large duty operation; |
TPS51396A | 4.5-24 V | 26 V | 0.6 V+1.8%, -1.3% | 0.6-7 V | 19.5/9.5mΩ | 600k,800k,1 MHz | Yes | PSM, OOA | 9.8A | Latch | D-CAP3™ | QFN-20, 3x3 | Large duty operation; ULQ™ mode; |
TPS568330* | 4.5-23 V | 26 V | 0.6 V+1.8%, -1.3% | 0.6-7 V | 19.5/9.5mΩ | 600k,800k,1 MHz | Yes | PSM, OOA, FCCM | 9.8A | Non-latch | D-CAP3™ | QFN-20, 3x3 | Large duty operation; ULQ™ mode; |
TPS51363 | 3-22 V | 30 V | 0.6 V±1% | 0.6-2 V | 20/10mΩ | 400 k, 800 kHz | Yes | PSM | 8/12A | Latch | D-CAP2™ | QFN-28, 3.5x4.5 |
Remote sense; |
TPS53318 | 1.5-22 V
(w/ bias) |
30 V | 0.6 V±1% | 0.6-5.5 V | - | 250k-1 MHz | Selectable SS time | PSM, FCCM | Adjustable, max 10.5A | Latch | D-CAP™ | QFN-22, 6x5 | |
TPS56837New | 4.5-28 V | 32 V | 0.6 V±1.5% | 0.6-13 V | 20.4/9.5mΩ | 500k,800k,1.2MHz | Yes | PSM | 7.2/9.6A | Non-latch | D-CAP3™ | QFN-10, 3x3 | Large duty operation; ULQ™ mode; |
TPS56838 New |
4.5-28 V | 32 V | 0.6 V±1.5% | 0.6-13 V | 20.4/9.5mΩ | 500k,800k,1.2MHz | Yes | FCCM | 7.2/9.6A | Non-latch | D-CAP3™ | QFN-10, 3x3 | Large duty operation; ULQ™ mode; |
TPS56836 New | 4.5-28 V | 32 V | 0.6 V±1.5% | 0.6-13 V | 20.4/9.5mΩ | 500k,800k,1.2MHz | Yes | OOA | 7.2/9.6A | Non-latch | D-CAP3™ | QFN-10, 3x3 | Large duty operation; ULQ™ mode; |
PG: Power Good.
SS: Soft-start.
OC: Overcurrent.
UV: Undervoltage.
OV: Overvoltage.
* Contact TI local sales team for device more information.