SLUAAP9 October   2023 TPS568215 , TPS568230

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Features Description
    1. 2.1 Light Load Operation
    2. 2.2 Large Duty Operation
  6. 3Control Modes Description
    1. 3.1 PCM and ACM
    2. 3.2 D-CAP2 and D-CAP3
    3. 3.3 Control Modes Comparison
  7. 4Specifications Comparison
  8. 5Summary
  9. 6References

Control Modes Description

For the selection of devices, control mode is one important aspect which determines load transient performance, switching frequency accuracy, and output accuracy.

Among 8-A converters in TI portfolio, the control modes can be simply divided into two categories: PCM/ACM, and D-CAP2™ / D-CAP3™.