SLUU252B April 2006 – March 2022 TPS51124
Reference Designator | QTY | Description | Size | Mfr | Part Number |
---|---|---|---|---|---|
— | 1 | Shunt,100-mil, Black | 0.100 | 3M | 929950-00 |
C1 | 0 | Capacitor,Aluminum | 0.26 × 0.26 inch | Any | Any |
C13, C14 | 2 | Capacitor, POSCAP, 330 mF, 2.5-V18-mW, 20% | 7343 | SANYO | 2R5TPE330MI |
C15 | 1 | Capacitor,Ceramic, 4.7 mF,6.3 V, BJ, 20% | 0805 | TDK | C2012X5R0J475K |
C16 | 1 | Capacitor,Ceramic, 1 mF,6.3 V, BJ, 20% | 0805 | TDK | C2012X5R0J105K |
C17 | 1 | Capacitor,Ceramic, 18 pF, 50 V, BJ, 20% | 0805 | Std | Std |
C2, C3, C4, C5 | 4 | Capacitor,Ceramic, 10 mF,25 V, BJ , 20% | 1210 | TDK / TaiyoYuden | C3225JB1E106 /TMK325BJ106MM |
C6, C11 | 2 | Capacitor,Ceramic, 0.1 mF,50 V, BJ, 20% | 0805 | Std | Std |
C7, C8 | 2 | Capacitor, POSCAP, 330 mF, 2.5-V15-mW, 20% | 7343 | SANYO | 2R5TPE330MF |
C9, C10, C12, C18 | 0 | Capacitor,Ceramic | 0805 | Any | Any |
CN1, CN2 | 2 | Adaptor, 3.5-mm probe clip (or 131-5031-00) | 0.2 | Tektronix | 131-4244-00 |
D1, D2 | 0 | Diode,Schottky, 0.5 A, 30 V | SOD-123 | Any | Any |
J1, J2 | 2 | TerminalBlock, 2-pin, 15 A, 5.1 mm | 0.40 × 0.35 inch | OST | ED1609 |
JP1 | 1 | Header, 2×3-pin,100mil spacing (36-pin strip) | 0.20 × 0.30 inch | Sullins | PTC36DAAN |
L1, L2 | 2 | Inductor,1.0 μH, 20.5 A, 2 mW | 0.496 × 0.532 inch | TOKO | FDA1254-1R0M |
Q1, Q3 | 2 | MOSFET,N-ch, 30 V, 11 A, 12.5 mW | SO8 | IR | IRF7821 |
Q2, Q4 | 2 | MOSFET,N-ch, 30 V, 13.8 A, 6.8 mW | SO8 | IR | IRF8113 |
R1, R7 | 2 | Resistor,Chip, 100 kW,1/10W, 1% | 0805 | Std | Std |
R12, R13 | 0 | Resistor,Chip | 0805 | Std | Std |
R2, R9, R10 | 3 | Resistor,Chip, 3.3 W,1/10W, 1% | 0805 | Std | Std |
R3 | 1 | Resistor,Chip, 28.7 kW,1/10W, 1% | 0805 | Std | Std |
R4, R6 | 2 | Resistor,Chip, 75 kW,1/10W, 1% | 0805 | Std | Std |
R5 | 1 | Resistor,Chip, 73.2 kW,1/10W, 1% | 0805 | Std | Std |
R8, R11 | 2 | Resistor,Chip, 6.8 kW,1/10W, 1% | 0805 | Std | Std |
SW1, SW2 | 2 | Switch,ON-ON Mini Toggle | 0.28 × 0.18 inch | Nikkai | G12AP |
TP1, TP2 | 2 | Testpoint, White, Thru hole | 0.125× 0.125 inch | Keystone | 5012 |
TP10 | 1 | Testpoint, Orange, Thru hole | 0.125× 0.125 inch | Keystone | 5013 |
TP3, TP4, TP5, TP6 | 4 | Testpoint, Black, Thru hole | 0.125× 0.125 inch | Keystone | 5011 |
TP7, TP8 | 2 | Testpoint, Yellow, Thru hole | 0.125× 0.125 inch | Keystone | 5014 |
TP9 | 1 | Testpoint, Red, Thru hole | 0.125× 0.125 inch | Keystone | 5010 |
U1 | 1 | IC, Dual Synchronous Step-Down Controller for Low Voltage Power Rails | QFN32 | TI | TPS51124RHB |
VIN_GND,VIN, V5IN,V5IN_GND | 4 | Pin,Wiring Terminal | 0.09(D) × 0.31 inch | MillMax |
3183-2-00-15-00- 00-080 |