SLUU252B April 2006 – March 2022 TPS51124
Switching frequency can be set by the TONSEL pin using JP1 on the EVM. The default setting is medium.
Jumper (JP1) Set to | TONSEL | Frequency(1) | ||
---|---|---|---|---|
Typ | CH1 | CH2 | ||
Top(1-2 pin shorted) | GND | Slow | 240 kHz | 300 kHz |
CENTER(3-4 pin shorted) | Float | Medium | 300 kHz | 360 kHz |
Bottom(5-6 pin shorted) | V5FILT | Fast | 360 kHz | 420 kHz |