SLUU252B April   2006  – March 2022 TPS51124

 

  1.   Trademarks
  2. 1Description
  3. 2Electrical Performance
  4. 3Schematic
  5. 4Test Setup and Results
    1. 4.1 Test Setup
    2. 4.2 Test Procedure
    3. 4.3 Start-Up Performance
    4. 4.4 Transient Performance
  6. 5Configuration
    1. 5.1 Switching Frequency Selection
    2. 5.2 Bootstrap Diode Selection
  7. 6EVM Assembly Drawing and PCB Layout
  8. 7List of Materials
  9. 8References
  10. 9Revision History

Description

The TPS51124 is a dual, adaptive on-time D-CAP™ mode synchronous buck controller. The part enables system designers to cost-effectively complete the suite of notebook power bus regulators with the absolute lowest external component count and lowest standby consumption. The fixed frequency emulated adaptive on-time control supports seamless operation between PWM mode at heavy load condition and reduced frequency operation at light load for high efficiency down to milli-ampere range. The main control loop for the TPS51124 uses D-CAP mode that is optimized for low-ESR output capacitors such as POSCAP or SP-CAP promises fast transient response with no external compensation. Simple and separate power-good signals for each channel allow flexibility of power sequencing. The part provides a convenient and efficient operation with supply input voltages (V5IN, V5FILT) ranging from 4.5 V to 5.5 V, conversion voltages (drain voltage for the synchronous high-side MOSFET) from 3 V to 28 V, and output voltages from 0.76 V to 5.5 V.

The HPA178 (TPS51124EVM) evaluation module is a high efficiency, dual synchronous buck converter providing 1.05 V at 10 A and 1.5 V at 10 A from 5-V to 25-V input. This user’s guide describes the HPA178 performance in medium switching frequency.