The TPS51219EVM features:
- D-CAP2™-mode operation with low-ESR output capacitance
- 2% tolerance 1.05-V output voltage
- 20-Adc, steady-state output current
- Support prebias output voltage start-up
- 500-kHz switching frequency
- SW1 for enable function
- Convenient test points for probing critical waveforms