SLUU818A April 2012 – February 2022 TPS51219
Parameter | Test Conditions | Min | Typ | Max | Unit |
---|---|---|---|---|---|
Input Characteristics | |||||
Voltage range | VIN voltage | 8 | 12 | 20 | V |
Maximum input current | VIN = 8 V, IOUT = 20 A | 3 | A | ||
No load input current | VIN = 8 V, IOUT = 0 A | 0.2 | mA | ||
Voltage range | V5IN voltage | 4.5 | 5 | 5.5 | V |
Maximum input current | V5IN = 5 V, VIN = 12 V, IOUT = 20 A | 20 | mA | ||
No load input current | V5IN = 5 V, VIN = 12 V, IOUT = 0 A | 0.5 | mA | ||
Output Characteristics | |||||
Output voltage, VOUT | VIN = 12 V, IOUT = 10 A | 1.05 | V | ||
Output load current, IOUT | 20 | A | |||
Output voltage regulation | Line regulation: VIN = 8 V to 20 V, VOUT = 1.05 V, IOUT = 20 A | 0.2% | |||
Load regulation: VIN = 12 V, VOUT = 1.05 V, IOUT = 1 mA to 20 A | 0.2% | ||||
Output voltage ripple | At VIN = 12 V, VOUT = 1.05 V, IOUT = 20 A | 15 | mVpp | ||
Output over current | 27 | A | |||
System Characteristics | |||||
Switching frequency | VIN = 8 V, VOUT = 1.05 V, IOUT = 10 A | 500 | kHz | ||
Peak efficiency | VIN = 12 V, VOUT = 1.05 V | 89.3% | |||
Full load efficiency | VIN = 12 V, VOUT = 1.05 V, IOUT = 20 A | 85.4% | |||
Operating temperature | 25 | °C |