SLUU818A
April 2012 – February 2022
TPS51219
Trademarks
1
Description
1.1
Typical Applications
1.2
Features
2
Electrical Performance Specifications
3
Schematic
4
Test Setup
4.1
Test Equipment
4.2
Recommended Test Setup
5
Test Procedure
5.1
Line/Load Regulation and Efficiency Measurement Procedure
5.2
List of Test Points
5.3
Equipment Shutdown
6
Performance Data and Typical Characteristic Curves
6.1
Efficiency
6.2
Load Regulation
6.3
Line Regulation
6.4
Load Transient
6.5
Output Ripple
6.6
Switch Node Voltage
6.7
Turn-On/Turn-Off Waveform
6.8
Output 0.5-V Prebias Turnon Waveform
7
EVM Assembly Drawing and PCB Layout
8
Bill of Materials
9
Revision History
5.1
Line/Load Regulation and Efficiency Measurement Procedure
Ensure the load is set to constant resistance mode and to sink 0 A
DC
.
Ensure SW1 on the EVM is at the OFF position before VIN and V5IN are applied.
Increase VIN from 0 V to 8 V. Use V1 to measure input voltage.
Increase V5IN from 0 V to 5 V. Use V2 to measure input voltage.
Turn SW1 to the ON position to enable the controller.
Vary the load from 0 A
DC
to 20 A
DC
; VOUT must remain in load regulation.
Vary VIN from 8 V to 20 V; VOUT must remain in line regulation.
Decrease the load to 0 A.
Turn SW1 to the OFF position to disable the controller.
Decrease V5IN to 0 V.
Decrease VIN to 0 V.