SLUUAY7B May   2014  – August 2021 TPS544B20 , TPS544C20

 

  1. Description
    1. 1.1 Typical Applications
    2. 1.2 Features
  2. Electrical Performance Specifications
  3. Schematic
  4. Test Setup
    1. 4.1 Test and Configuration Software
      1. 4.1.1 Description
      2. 4.1.2 Features
    2. 4.2 Test Equipment
    3. 4.3 The PWR-634EVM
    4. 4.4 Test Set up and USB Interface Adapter
    5. 4.5 List of Test Points
  5. EVM Configuration Using the Fusion GUI
    1. 5.1 Configuration Procedure
  6. Test Procedure
    1. 6.1 Line/Load Regulation and Efficiency Measurement Procedure
    2. 6.2 Efficiency
    3. 6.3 Equipment Shutdown
  7. Performance Data and Typical Characteristic Curves
    1. 7.1 Efficiency
    2. 7.2 Load Regulation
    3. 7.3 Transient Response
    4. 7.4 Output Ripple
  8. Screen Shots
    1. 8.1 Fusion GUI Screen Shots
  9. EVM Assembly Drawing and PCB Layout
  10. 10List of Materials
  11. 11Revision History

List of Materials

Table 10-1 lists the EVM components list according to Figure 3-1.

Note:

The TPS544C20 version is used for this example.

Table 10-1 PWR091 List of Materials
DESQTYDESCRIPTIONPART NUMBERMANUFACTURER
C2, C17, C213Capacitor, ceramic, 1000 pF, 50 V, ±10%, X7R, 0402C1005X7R1H102KTDK
C41Capacitor, ceramic, 0.01 µF, 25 V, ±10%, X7R, 0402C1005X7R1E103KTDK
C51Capacitor, ceramic, 4.7 µF, 16 V, ±10%, X5R, 0603GRM188R61C475KAAJMuRata
C61Capacitor, ceramic, 4.7 µF, 10 V, ±20%, X5R, 0402GRM155R61A475MMuRata
C71Capacitor, ceramic, 0.1 µF, 10 V, ±10%, X5R, 0402GRM155R61A104KA01DMuRata
C8, C162Capacitor, ceramic, 0.1 µF, 25 V, ±5%, X7R, 0603C0603C104J3RACTUKemet
C9, C102Capacitor, TA, 560uF, 2 V, +/-10%, 0.005 Ω, SMD2TPLF560M5Sanyo
C12, C13, C14, C154Capacitor, ceramic, 10 µF, 25 V, ±10%, X7R, 1206GRM31CR71E106KA12LMuRata
C18, C19, C24, C254Capacitor, ceramic, 47 µF, 6.3 V, ±20%, X5R, 0805JMK212BJ476MG-TTaiyo Yuden
C22, C262Capacitor, ceramic, 1 µF, 25 V, ±10%, X5R, 0402C1005X5R1E105K050BCTDK
C231Capacitor, aluminum, 470 µF, 16 V, ±20%, Ω, SMDEMVA160ADA471MHA0GNippon Chemi-Con
C1, C30Capacitor, ceramic, 0.01 µF, 25 V, ±10%, X7R, 0402C1005X7R1E103KTDK
C110Capacitor, ceramic, 1000 pF, 50 V, ±10%, X7R, 0402C1005X7R1H102KTDK
C201Capacitor, ceramic, 120 pF, 50 V, ±5%, C0G/NP0, 0402C1005C0G1H121JTDK
C270Capacitor, ceramic, 1000 pF, 50 V, ±10%, X7R, 0402C1005X7R1H102KTDK
C281Capacitor, ceramic, 33 pF, 50 V, ±10%, C0G, 0402C1005X7R1H330KTDK
FID1, FID2, FID30Fiducial mark. There is nothing to buy or mount.N/AN/A
H1, H2, H3, H44Bumpon, hemisphere, 0.44 × 0.20, clearSJ-5303 (CLEAR)3M
J11Header (shrouded), 100 mil, 5 × 2, gold, TH5103308-1TE Connectivity
J2, J3, J43Terminal block 5.08 mm vert 2 posED120/2DSOn-Shore Technology
L11Inductor, Shielded, Composite, 400 nH, 36.8A, 0.0004 Ω, SMDXAL1060-401MEBCoilcraft
LBL11Thermal transfer printable labels, 0.650" W x 0.200" H - 10,000 per rollTHT-14-423-10Brady
!PCB1Printed circuit boardPWR634Any
Q11Transistor, NPN, 40 V, 0.2 A, SOT-23MMBT3904Fairchild Semiconductor
R1, R172Resistor, 100 kΩ, 1%, 0.063 W, 0402CRCW0402100KFKEDVishay-Dale
R3, R10, R143Resistor, 0 Ω, 5%, 0.063 W, 0402CRCW04020000Z0EDVishay-Dale
R61Resistor, 20.0 kΩ, 1%, 0.063 W, 0402CRCW040220K0FKEDVishay-Dale
R13, R15, R183Resistor, 49.9 Ω, 1%, 0.063 W, 0402CRCW040249R9FKEDVishay-Dale
R91Resistor, 30.1 kΩ, 1%, 0.063 W, 0402CRCW040230K1FKEDVishay-Dale
R2, R40Resistor, 20.0 kΩ, 1%, 0.063 W, 0402CRCW040220K0FKEDVishay-Dale
R50Resistor, 0 Ω, 5%, 0.063 W, 0402CRCW04020000Z0EDVishay-Dale
R160Resistor, 1.0 Ω, 5%, 0.25 W, 1206CRCW12061R00JNEAVishay-Dale
R8, R11, R123Resistor, 38.3 kΩ, 1%, 0.063 W, 0402CRCW040238K3FKEDVishay-Dale
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP1211Test point, miniature, red, TH5000Keystone
TP9, TP10, TP113Test point, miniature, black, TH5001Keystone
U11TPS544C20 18-V, 30-A PMBus Synchronous Buck Converters, RVF0040ATPS544C20RVFTexas Instruments