SLUUAY7B May   2014  – August 2021 TPS544B20 , TPS544C20

 

  1. Description
    1. 1.1 Typical Applications
    2. 1.2 Features
  2. Electrical Performance Specifications
  3. Schematic
  4. Test Setup
    1. 4.1 Test and Configuration Software
      1. 4.1.1 Description
      2. 4.1.2 Features
    2. 4.2 Test Equipment
    3. 4.3 The PWR-634EVM
    4. 4.4 Test Set up and USB Interface Adapter
    5. 4.5 List of Test Points
  5. EVM Configuration Using the Fusion GUI
    1. 5.1 Configuration Procedure
  6. Test Procedure
    1. 6.1 Line/Load Regulation and Efficiency Measurement Procedure
    2. 6.2 Efficiency
    3. 6.3 Equipment Shutdown
  7. Performance Data and Typical Characteristic Curves
    1. 7.1 Efficiency
    2. 7.2 Load Regulation
    3. 7.3 Transient Response
    4. 7.4 Output Ripple
  8. Screen Shots
    1. 8.1 Fusion GUI Screen Shots
  9. EVM Assembly Drawing and PCB Layout
  10. 10List of Materials
  11. 11Revision History

Features

Some of the tasks you can perform with the GUI include:

  • Turn on or off the power supply output, either through the hardware control line or the PMBus operation command.
  • Monitor real-time data. Items such as input voltage, output voltage, output current, temperature, and warnings and faults are continuously monitored and displayed by the GUI.
  • Configure common operating characteristics such as VOUT trim and margin, UVLO, soft-start time, warning and fault thresholds, fault response, and ON/OFF.

This software is available for download at http://www.ti.com/tool/fusion_digital_power_designer