SLUUAY7B May   2014  – August 2021 TPS544B20 , TPS544C20

 

  1. Description
    1. 1.1 Typical Applications
    2. 1.2 Features
  2. Electrical Performance Specifications
  3. Schematic
  4. Test Setup
    1. 4.1 Test and Configuration Software
      1. 4.1.1 Description
      2. 4.1.2 Features
    2. 4.2 Test Equipment
    3. 4.3 The PWR-634EVM
    4. 4.4 Test Set up and USB Interface Adapter
    5. 4.5 List of Test Points
  5. EVM Configuration Using the Fusion GUI
    1. 5.1 Configuration Procedure
  6. Test Procedure
    1. 6.1 Line/Load Regulation and Efficiency Measurement Procedure
    2. 6.2 Efficiency
    3. 6.3 Equipment Shutdown
  7. Performance Data and Typical Characteristic Curves
    1. 7.1 Efficiency
    2. 7.2 Load Regulation
    3. 7.3 Transient Response
    4. 7.4 Output Ripple
  8. Screen Shots
    1. 8.1 Fusion GUI Screen Shots
  9. EVM Assembly Drawing and PCB Layout
  10. 10List of Materials
  11. 11Revision History

Description

The Fusion Digital Power Designer is the graphical user interface (GUI) used to configure and monitor the Texas Instruments TPS544B20 or TPS544C20 power converter installed on this evaluation module. The application uses the PMBus protocol to communicate with the controller over serial bus by way of a TI USB adapter (see Figure 4-2).