SLUUBY2B September 2020 – May 2022 BQ76952
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Calibration | Current | CC Gain | F4 | 1.00E–02 | 10.00E+02 | 7.4768 | — |
Description: This parameter sets the gain factor used to convert coulomb counter raw count measurements to current. The value is given by
Calibration:Current:CC Gain = 7.4768 / (Rsense in mOhm)
This value should be adjusted based on the sense resistor value in the system and can be further calibrated, if desired.