SLUUBY2B September 2020 – May 2022 BQ76952
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Settings | Permanent Failure | Enabled PF C | U1 | 0x00 | 0xFF | 0x07 | Hex |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CMDF | HWMX | VSSF | VREF | LFOF | IRMF | DRMF | OTPF |
Bit | Field | Default | Description |
---|---|---|---|
7 | CMDF | 0 | Commanded Permanent Fail 0 = Disabled 1 = Enabled |
6 | HWMX | 0 | Internal Stuck Hardware Mux Permanent Fail 0 = Disabled 1 = Enabled |
5 | VSSF | 0 | Internal VSS Measurement Permanent Fail 0 = Disabled 1 = Enabled |
4 | VREF | 0 | Internal Voltage Reference Permanent Fail 0 = Disabled 1 = Enabled |
3 | LFOF | 0 | Internal LFO Permanent Fail 0 = Disabled 1 = Enabled |
2 | IRMF | 1 | Instruction ROM Permanent Fail 0 = Disabled 1 = Enabled |
1 | DRMF | 1 | Data ROM Permanent Fail 0 = Disabled 1 = Enabled |
0 | OTPF | 1 | OTP Memory Permanent Fail 0 = Disabled 1 = Enabled |