SLUUBY2B September 2020 – May 2022 BQ76952
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | SCDL | Counter Dec Delay | U1 | 0 | 255 | 10 | s |
Description: Whenever an SCD event occurs, the SCD latch counter is incremented. While the counter is nonzero, it will be decremented after the delay set by this parameter. This parameter should be set to a value larger than Protections:SCD:Recovery Time to ensure that repeated SCD events can increment the counter faster than this would decrement it.