SLUUCT5
October 2023
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Additional Images
2.2
Hardware Description
2.2.1
I/O Description
3
Implementation Results
3.1
Electrical Specifications
3.2
Test Summary
3.2.1
Definitions
3.2.2
Equipment
3.2.2.1
Power Supply
3.2.2.2
Function Generator
3.2.2.3
DMM
3.2.2.4
Oscilloscope
3.2.3
Equipment Setup
3.2.3.1
DC Power Supply Settings
3.2.3.2
Digital Multi-Meter Settings
3.2.3.3
Two-Channel Function Generator Settings
3.2.3.4
29
3.2.3.5
Oscilloscope Settings
3.2.3.6
Bench Setup Diagram
3.3
Power Up and Power Down Procedure
3.3.1
Power Up
3.3.2
Power Down
3.4
Typical Performance Waveforms (CL = 1800 pF)
3.4.1
Propagation Delays
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layouts
4.3
Bill of Materials
5
Additional Information
Trademarks
3.2.3.3
Two-Channel Function Generator Settings
The UCC27332Q1EVM requires one function generator setting while grounding EN.
Table 3-1 Two-Channel Function Generator Settings
Mode
Frequency
Width
Delay
High
Low
Output Impedance
Channel A
Pulse
100 kHz
2.5 µs
0 us
5 V
0 V
High Z