SLUUCT5 October 2023
The UCC27332-Q1 is a 20-V, single channel low-side driver with 9-A peak source and 9-A peak sink current for driving Si FET's, IGBTs and GaN FETs. The UCC27332-Q1 has low propagation delays and fast rise (13 ns) and fall (9 ns) times driving a 10 nF load for reliable timing of the gate drive signals. The high drive strength can effectively drive high Qg MOSFET loads in a variety of end equipment applications. The wide operating voltage range of 4.5V to 18 V allows for driving power devices including GaN FET's, Si FET's and IGBT's.