SLUUCT5
October 2023
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Additional Images
2.2
Hardware Description
2.2.1
I/O Description
3
Implementation Results
3.1
Electrical Specifications
3.2
Test Summary
3.2.1
Definitions
3.2.2
Equipment
3.2.2.1
Power Supply
3.2.2.2
Function Generator
3.2.2.3
DMM
3.2.2.4
Oscilloscope
3.2.3
Equipment Setup
3.2.3.1
DC Power Supply Settings
3.2.3.2
Digital Multi-Meter Settings
3.2.3.3
Two-Channel Function Generator Settings
3.2.3.4
29
3.2.3.5
Oscilloscope Settings
3.2.3.6
Bench Setup Diagram
3.3
Power Up and Power Down Procedure
3.3.1
Power Up
3.3.2
Power Down
3.4
Typical Performance Waveforms (CL = 1800 pF)
3.4.1
Propagation Delays
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layouts
4.3
Bill of Materials
5
Additional Information
Trademarks
3.3.1
Power Up
Before beginning the power up test procedure, verify the connections with
Figure 4-1
.
Enable supply #1, if the current on DMM1 is more than 0.05 mA and less than 0.3 mA, everything is set correctly.
Turn on Channel A of function generator.
The following behavior should be observed:
Stable pulse output on channel-1 and channel-2 of the oscilloscope, refer to
Figure 4-2
.
Frequency measurement is 100 kHz, ±5 kHz or equal to the programmed function generator frequency.
DMM #1 displays around 2.9 mA, ±0.75 mA with the default load capacitance of 1.8 nF. For more information about operating current, see the
UCC27332Q1 Single Channel 20 V 9 A High Speed Low Side Gate Driver Data Sheet
.
Figure 3-2
Example Input and Output Waveforms (Blue is the PWM Input, Red is the Driver Output)