SLUUCU2A March   2023  – September 2023 UCC14130-Q1 , UCC14131-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 U1 Component Selection
    2. 1.2 Pin Configuration and Functions
  5. 2Description
    1. 2.1 EVM Electrical Performance Specifications
  6. 3Schematic
  7. 4EVM Setup and Operation
    1. 4.1 Recommended Test Equipment
    2. 4.2 External Connections for Easy Evaluation
    3. 4.3 Powering the EVM
      1. 4.3.1 Power on for Start-up
      2. 4.3.2 Power off for Shutdown
    4. 4.4 EVM Test Points
    5. 4.5 Probing the EVM
  8. 5Performance Data
    1. 5.1  Efficiency Data
    2. 5.2  Regulation Data
    3. 5.3  Steady State Input Current
    4. 5.4  Start-Up Waveforms
    5. 5.5  Inrush Current
    6. 5.6  AC Ripple Voltage
    7. 5.7  EN and Timing
    8. 5.8  RLIM
    9. 5.9  Shutdown
    10. 5.10 Thermal Performance
  9. 6Assembly and Printed Circuit Board (PCB) Layers
  10. 7Bill of Materials (BOM)
  11. 8Revision History

Shutdown

Note: VDD, VEE, and [+5V], etc., refer to Table 4-1 and Figure 4-1.
GUID-26433E2D-2FF3-440C-A30C-7E8546AFD8F4-low.png
top: VDD-VEE, 5 V/div,bot: IIN, 1 A/div,
mid-1: [+5V]-VEE, 2 V/div, time = 10 ms/div
mid-2: VIN, 5 V/div,
Figure 5-21 Shutdown by VIN Removal: VINOFF = 7.2 V, IVDD = 0 mA, I[+5V] = 0 mA
Note: VDD, VEE, and [+5V], etc., refer to Table 4-1 and Figure 4-1.
GUID-B7D0D08D-53D3-4FC4-9D17-A4FB8D7EFA53-low.png
top: VDD-VEE, 5 V/div,bot: IIN 0.5A/div,
mid-1: [+5V]-VEE, 2 V/div, time = 2 ms/div
mid-2: EN, 5 V/div,
Figure 5-22 Shutdown by EN Low: VIN = 12 V, IVDD = 130 mA, I[+5V] = 10 mA