SLVA888C April 2017 – January 2021 TPS65987D , TPS65988
The user configurable registers available in TPS65987 PD controller allows users to customize PD controller behaviour as per the specific system requirement. Simple to useTPS6598x configuration tool can be used to modify the user configurable registers and combine it with the latest firmware patch available in the tool. An external SPI flash is required to store the custom patch bundle generated using the configuration tool. Proper pin strapping must be done as per the device data sheet to define PD controller behavior during the boot up and to select the external SPI flash as boot source.