SLVA888C April 2017 – January 2021 TPS65987D , TPS65988
Item# | DESCRIPTION | Yes/No |
---|---|---|
1 | Are all the bulk caps connected as per the TPS65987DDH Components and Pins Checklist? | |
2 | Are all the decoupling caps connected as per the TPS65987DDH Components and Pins Checklist? | |
3 | Are all the I2C and SPI pull-ups are connected from LDO_3V3 rails? | |
4 | Is there a protection diode on the VBUS rail? | |
5 | Is there ESD protection available on all the lines exposed out of the system? | |
6 | Is proper resistors are used for pin strapping? | |
7 | All the signals are routed properly to AM mux? | |
8 | Is all data sheet requirements are met? | |
9 | Is SPI Flash is powered from LDO_3V3? |