SLVUCQ4 july   2023 TPS631012

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Background
    2. 2.2 Setup
    3. 2.3 Input and Output Connectors, Test Points, and Headers Description
      1. 2.3.1 J1, Pin 1 and 2 – VIN
      2. 2.3.2 J1, Pin 3 and 4 – S+/S-
      3. 2.3.3 J1, Pin 5 and 6 – GND
      4. 2.3.4 J2, Pin 1 and 2 – VOUT
      5. 2.3.5 J2, Pin 3 and 4 – S+/S-
      6. 2.3.6 J2, Pin 5 and 6 – GND
      7. 2.3.7 Test Points
        1. 2.3.7.1 J4, J5
        2. 2.3.7.2 TP1, TP2
      8. 2.3.8 Header Information
        1. 2.3.8.1 J6– I2C
      9. 2.3.9 Jumper Information
        1. 2.3.9.1 JP1 – ENABLE
    4. 2.4 Setup
    5. 2.5 Modifications
      1. 2.5.1 IC U1 Operation
  7. 3Software
    1. 3.1 Software Setup
    2. 3.2 Interface Hardware Setup
    3. 3.3 User Interface Operation
      1. 3.3.1 Home Screen
      2. 3.3.2 Settings Screen
      3. 3.3.3 Register Map Screen
    4. 3.4 Register Map
      1. 3.4.1 Register CONTROL1 (Target Address: 0x2A; Register Address: 0x02; Default: 0x08)
      2. 3.4.2 Register VOUT (Target Address: 0x2A; Register Address: 0x03; Default: 0x5C)
      3. 3.4.3 Register CONTROL2 (Target Address: 0x2A; Register Address: 0x05; Default:0x45)
  8. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 Board Layout
    3. 4.3 Bill of Materials
  9. 5Additional Information
    1. 5.1 Trademarks

Specification

Table 1-2 Performance Specification Summary
SPECIFICATION SPECIFICATION MIN TYP MAX UNIT
Input voltage 1.6 5.5 V
Start-up input voltage 1.65 5.5 V
Output voltage 1.0 5.5 V
Output current VIN≥2.7V, VOUT=3.3V 0 1500 mA