SLVUCT6 February   2024 TPS61299

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials
  9. 4Additional Information
    1.     Trademarks

Device Information

The TPS61299 is a synchronous step-up converter and operates in a hysteretic control scheme. The TPS61299 has a wide input voltage supply range between 0.5V and 5.5V (0.7V rising voltage for start-up). The TPS61299 only consumes 95nA quiescent current and can achieve up high efficiency under light load condition. The TPS61299 family provide wide input current limit from 5mA to 1.9A and support optional true shutdown function or force pass through function at EN is low. TPS61299 provides a fast transient performance mode and accurate load regulation mode for different system.