SLVUCT6 February   2024 TPS61299

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials
  9. 4Additional Information
    1.     Trademarks

PCB Layout

The TPS61299EVM-016 is built with a two-layer PCB. The thickness of each layout is 1 oz. All the components are placed on the top layer, as shown in Figure 4-2.

GUID-20231101-SS0I-5MKZ-HFBD-BDKXVJQXTBCX-low.svg Figure 3-2 Top Layer of TPS61299EVM-016

The bottom layer is the ground panel, as shown in Figure 4-3.

GUID-20231101-SS0I-8XBJ-8WHS-WSLH8VPC47XW-low.svg Figure 3-3 Bottom Layer of TPS61299EVM-016