SLVUCT6 February   2024 TPS61299

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials
  9. 4Additional Information
    1.     Trademarks

Specification

Table 2-2 provides the summary of the TPS61299EVM performance specifications. All the specifications are given for an ambient temperature of 25°C.

Table 1-2 Performance Specification
Parameter Test Condition Value Unit
Input voltage 0.7-5.5 V
Output voltage 1.8-5.5 V
Typical average input current limit 1.2 A