To demonstrate the functionality of the DS90UB954-Q1, the following components are required (not included):
- One compatible serializer.
- One DACAR/FAKRA coax cable
- USB to mini USB cable OR I2C host controller that supports clock stretching (such as USB2ANY)
- Power supply for 12V @ 1A (current limited bench supply recommended)
- Optional: MIPI CSI-2 output analyzer or host processor