SNLU223D August   2017  – February 2023 DS90UB954-Q1

 

  1.   DS90UB954-Q1EVM Deserializer User's Guide
  2. Trademarks
  3. Introduction
  4. Quick Start Guide
    1. 3.1 System Requirements
      1. 3.1.1 Included Components
      2. 3.1.2 Additional Required Components
    2. 3.2 Applications Diagram
    3. 3.3 Major Components of DS90UB954-Q1EVM
    4. 3.4 DS90UB954-Q1EVM Setup
  5. DS90UB954-Q1EVM Board Configuration
    1. 4.1 Default Configuration
    2. 4.2 Power Supply
    3. 4.3 Power-over-Coax Interface
    4. 4.4 MIPI CSI-2 Output Signals
    5. 4.5 FPD-Link III Signals
    6. 4.6 I2C Interface
    7. 4.7 Control Interface
  6. Enable and Reset
  7. Use with DS90UB936-Q1
  8. Typical Connection and Test Equipment
  9. Termination Device
  10. Typical Test Setup
  11. 10Equipment References
  12. 11Cable References
  13. 12Software for DS90UB954Q1-EVM Evaluation - Analog LaunchPAD (ALP) Software Setup
    1. 12.1 System Requirements
    2. 12.2 Download Contents
    3. 12.3 Installation of the ALP Software
    4. 12.4 Startup - First Launch
  14. 13Using ALP and DS90UB954 Profile
    1. 13.1 Information Tab
    2. 13.2 Registers Tab
    3. 13.3 Registers Tab - Address 0x00 Expanded
      1. 13.3.1 Port Specific Registers
      2. 13.3.2 36
    4. 13.4 Saving and Loading Register Settings
    5. 13.5 Scripting Tab
      1. 13.5.1 Example Functions
        1. 13.5.1.1 Local I2C Reads/Writes
        2. 13.5.1.2 General I2C Reads/Writes:
        3. 13.5.1.3 I2C Reads/Writes with Multi-Byte Register Addresses
    6. 13.6 GPIO Tab
    7. 13.7 Forwarding Tab
    8. 13.8 CSI Registers Tab
    9. 13.9 Remote Registers Tab
  15. 14Troubleshooting ALP Software
    1. 14.1 ALP Does Not Detect The EVM
    2. 14.2 USB2ANY Firmware Issues
  16. 15DS90UB954-Q1EVM PCB Schematics, Layout and Bill of Materials - DS90UB954-Q1EVM Schematic
  17. 16DS90UB954-Q1 EVM PCB Layout
  18. 17DS90UB954-Q1EVM Bill of Materials
  19. 18Revision History

Default Configuration

Default jumper placement is shown in red below. The Hardware schematic page also illustrates the default jumper positions. This configuration sets the device into the following mode:

  • Device is set for FPD-Link III inputs from coax in CSI mode (for DS90UB953-Q1EVM (or variant))
  • VDDIO is set to 1.8V
  • VDD5V is powered by the 5V LDO
  • The 3.3V + 1.1V LDO (U10) is powered by VDD5V
  • The 9V LDO for PoC for RX0 and RX1 are enabled

GUID-20221111-SS0I-JWDQ-8NCB-PRBRFCLBVPBF-low.pngFigure 4-1 DS90UB954-Q1EVM with Jumpers Highlighted