SNLU324
March 2023
Abstract
Trademarks
1
Hardware Description and Setup
1.1
Required Hardware
1.2
General Hardware Test Setup Procedure
1.3
Hardware Configuration to Use External 25 MHz Oscillator for CAL_CLK_IN
2
Software Description
2.1
Software Installation Sequence
2.2
Latte Functional Overview
2.3
Useful Latte Short-Cuts
2.4
DS560DF410EVM Initialization Through the Latte GUI
2.4.1
Connect Latte to Board
2.4.2
Compile Libraries
2.4.3
Example: Programming DS560DF410EVM for 26.5625 GBd PAM4 Test Case
2.4.4
Retimer Configuration
2.4.5
Retimer Useful Functions (Contained in the usefulFunctions.py Latte Script)
2.4.6
Vertical Eye Monitor
3
Related Documentation
3.1
Supplemental Content
4
EVM Cable Assemblies
3
Related Documentation