SNLU324 March   2023

 

  1.   Abstract
  2.   Trademarks
  3. 1Hardware Description and Setup
    1. 1.1 Required Hardware
    2. 1.2 General Hardware Test Setup Procedure
    3. 1.3 Hardware Configuration to Use External 25 MHz Oscillator for CAL_CLK_IN
  4. 2Software Description
    1. 2.1 Software Installation Sequence
    2. 2.2 Latte Functional Overview
    3. 2.3 Useful Latte Short-Cuts
    4. 2.4 DS560DF410EVM Initialization Through the Latte GUI
      1. 2.4.1 Connect Latte to Board
      2. 2.4.2 Compile Libraries
      3. 2.4.3 Example: Programming DS560DF410EVM for 26.5625 GBd PAM4 Test Case
      4. 2.4.4 Retimer Configuration
      5. 2.4.5 Retimer Useful Functions (Contained in the usefulFunctions.py Latte Script)
      6. 2.4.6 Vertical Eye Monitor
  5. 3Related Documentation
    1. 3.1 Supplemental Content
  6. 4EVM Cable Assemblies

Compile Libraries

In this step, the library of scripts packaged with the Latte GUI is compiled.

  1. In the scripts window, under setup section, select devinit.py.
  2. Press F5 to run the program.
  3. Check the Log window for status and errors.