Figure 3-1 presents a simple approach to dynamically control the output
voltage of a DC/DC step down buck converter through multiple parallel lower feedback
resistors and switches. Controlling the switch can place the external lower
resistors in parallel with RBOT to dynamically change the output voltage
regulation point. Refer to Equation 1 for details on calculating the new output voltage. Though easy to implement, this
control method has several drawbacks as listed below:
- Abrupt resistor switching to adjust VOUT from the lowest voltage to
the highest voltage can cause the feedback node voltage to spike
instantaneously
- The component design for
multiple output voltages increase due to the additional lower feedback resistors
and switches required to dynamically adjust VOUT. One way to minimize
the switch components is to use a TS5A3359
(3:1, 1-channel analog multiplexer).
- Additionally, if the system
application requires slew rate control, refer to Section 9.1.6 of the voltage
transition requirements section from the TPS25740B data sheet for more details on the additional slew rate
control circuitry during negotiation of output voltage transitions. The design
example in this app note does not cover this additional circuitry.
Equation 1.
Note: Ri represents the
external lower resistor (R1, R2, or R3) that is
placed in parallel with RBOT through control of the individual MOSFET
switches.
For a TI USB Type-C dual buck
reference design example using this feedback resistor switch network control method,
refer to PMP22416.