SPRADH2 February 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1 , DS90UB953A-Q1 , DS90UB960-Q1 , TDES960 , TSER953
A basic application of this multi-camera system is to stream the videos from all cameras to a display connected to the same SoC. The following is a GStreamer pipeline example of streaming four IMX219 to a display (the video node numbers and v4l-subdev numbers in the pipeline will likely change from reboot to reboot).
gst-launch-1.0 \
v4l2src device=/dev/video2 io-mode=5 ! video/x-bayer,width=1920,height=1080,framerate=30/1,format=bggr ! queue leaky=2 ! \
tiovxisp sink_0::device=/dev/v4l-subdev9 sensor-name=SENSOR_SONY_IMX219_RPI dcc-isp-file=/opt/imaging/imx219/dcc_viss_1920x1080.bin \
sink_0::dcc-2a-file=/opt/imaging/imx219/dcc_2a_1920x1080.bin format-msb=7 sink_0::pool-size=8 src::pool-size=8 ! \
video/x-raw,format=NV12, width=1920,height=1080 ! queue ! mosaic.sink_0 \
v4l2src device=/dev/video3 io-mode=5 ! video/x-bayer,width=1920,height=1080,framerate=30/1,format=bggr ! queue leaky=2 ! \
tiovxisp sink_0::device=/dev/v4l-subdev5 sensor-name=SENSOR_SONY_IMX219_RPI dcc-isp-file=/opt/imaging/imx219/dcc_viss_1920x1080.bin \
sink_0::dcc-2a-file=/opt/imaging/imx219/dcc_2a_1920x1080.bin format-msb=7 sink_0::pool-size=8 src::pool-size=8 ! \
video/x-raw,format=NV12, width=1920,height=1080 ! queue ! mosaic.sink_1 \
v4l2src device=/dev/video4 io-mode=5 ! video/x-bayer,width=1920,height=1080,framerate=30/1,format=bggr ! queue leaky=2 ! \
tiovxisp sink_0::device=/dev/v4l-subdev7 sensor-name=SENSOR_SONY_IMX219_RPI dcc-isp-file=/opt/imaging/imx219/dcc_viss_1920x1080.bin \
sink_0::dcc-2a-file=/opt/imaging/imx219/dcc_2a_1920x1080.bin format-msb=7 sink_0::pool-size=8 src::pool-size=8 ! \
video/x-raw,format=NV12, width=1920,height=1080 ! queue ! mosaic.sink_2 \
v4l2src device=/dev/video5 io-mode=5 ! video/x-bayer,width=1920,height=1080,framerate=30/1,format=bggr ! queue leaky=2 ! \
tiovxisp sink_0::device=/dev/v4l-subdev10 sensor-name=SENSOR_SONY_IMX219_RPI dcc-isp-file=/opt/imaging/imx219/dcc_viss_1920x1080.bin \
sink_0::dcc-2a-file=/opt/imaging/imx219/dcc_2a_1920x1080.bin format-msb=7 sink_0::pool-size=8 src::pool-size=8 ! \
video/x-raw,format=NV12, width=1920,height=1080 ! queue ! mosaic.sink_3 \
tiovxmosaic name=mosaic \
sink_0::startx="<0>" sink_0::starty="<0>" sink_0::widths="<640>" sink_0::heights="<480>" \
sink_1::startx="<0>" sink_1::starty="<480>" sink_1::widths="<640>" sink_1::heights="<480>" \
sink_2::startx="<640>" sink_2::starty="<0>" sink_2::widths="<640>" sink_2::heights="<480>" \
sink_3::startx="<640>" sink_3::starty="<480>" sink_3::widths="<640>" sink_3::heights="<480>" ! \
queue ! video/x-raw, width=1920, height=1080 ! kmssink driver-name=tidss sync=false force-modesetting=true