SPRADH2 February 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1 , DS90UB953A-Q1 , DS90UB960-Q1 , TDES960 , TSER953
With both hardware and software being set up properly, multiple-camera applications can run from the user space. For AM62A, the ISP must be tuned to produce good image quality. Refer to the AM6xA ISP Tuning Guide for how to perform ISP tuning. The following sections present examples of streaming camera data to a display, streaming camera data to a network, and storing the camera data to files.