SPRADH2 February 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1 , DS90UB953A-Q1 , DS90UB960-Q1 , TDES960 , TSER953
This type of aggregator can directly interface with multiple MIPI CSI-2 cameras and aggregate the data from all cameras to a single CSI-2 output stream.
Figure 2-3 shows an example of such a system. This type of aggregating solution does not use any serializer/deserializer but is limited by the maximum distance of CSI-2 data transfer, which is up to 30cm. The AM6x Linux SDK does not support this type of CSI-2 aggregator.