SPRUJC0 April 2024
The F28P550SJ9 MCU is a very versatile device in a mid-size package. To balance compatibility with BoosterPack standards, as well as showcasing the versatility of the F28P550SJ9, some complexity was added to the design. Most features aligning with the BoosterPack standard are available by default. The additional functions are configured using switches or static resistors, which can be added or removed. This section covers the alternate functions and how to enable switches or static resistors. Note that by enabling certain alternate features, standard BoosterPack functionality can be lost. The switches and resistors are configured such that connecting multiple functions to the same header is not possible.