SPRUJC0 April 2024
The LaunchPad provides up to four PWM DAC signals at the BoosterPack headers using GPIO0 (BP pin 40) and GPIO1 (BP pin 39) on site 1 and GPIO12 (BP pin 80) and GPIO13 (BP pin 79) on site 2. The intended purpose of the PWM DAC signals are to utilize PWMs of the F28P55x device as digital-to-analog converters (DAC). This method involves low-pass filtering the PWM signal to remove the high-frequency components and preferably leaves only the DC component. For more information, see the Using PWM Output as a Digital-to-Analog Converter on a TMS320F280x Digital Signal Control.
By default, the RC filter is not populated. A 0 ohm resistor is populated and the capacitor is left unpopulated.