SWRA486A August   2015  – April 2017 CC1310 , CC2620 , CC2630 , CC2640 , CC2640R2F-Q1 , CC2650 , CC2650MODA

 

  1.   CC26x0, CC13x0 SimpleLink™ Wireless MCU Power Management Software Development
    1.     Trademarks
  2.   CC26x0, CC13x0 SimpleLink™ Wireless MCU Power Management Software Development
    1. 1 Abbreviations
    2. 2 Power Management Introduction
    3. 3 TI-RTOS Power Modes
      1. 3.1 Active Mode
      2. 3.2 Idle Mode
      3. 3.3 Standby Mode
        1. 3.3.1 Standby Enter Sequence
        2. 3.3.2 Standby Exit Sequence
      4. 3.4 Shutdown Mode
    4. 4 Implementation Considerations
      1. 4.1 Device Initializing
        1. 4.1.1 Low-Level Initializing
        2. 4.1.2 Initializating TI-RTOS
      2. 4.2 Recharging in Standby
      3. 4.3 Operating the DC-DC Converter
      4. 4.4 Configuring Device for External Input Interrupts and Wakeup
        1. 4.4.1 Interrupt and Wakeup from Active, Idle, and Standby
        2. 4.4.2 Wakeup from Shutdown Mode
      5. 4.5 Oscillators
        1. 4.5.1 High-Frequency Oscillators
        2. 4.5.2 Low-Frequency Oscillators
        3. 4.5.3 RC Oscillator Calibration
      6. 4.6 Auxiliary Domain
        1. 4.6.1 Powering on the Auxiliary Domain
        2. 4.6.2 Powering Down the Auxiliary Domain
        3. 4.6.3 Managing the Sensor Controller and the Auxiliary Domain Power
        4. 4.6.4 Sharing Resources Between the Sensor Controller and the Cortex®-M3
      7. 4.7 RTC
        1. 4.7.1 Initializing RTC
        2. 4.7.2 Configuring RTC Compare Events
      8. 4.8 Debugging Through Power Modes
      9. 4.9 Using Peripherals
    5. 5 References
  3.   Revision History

Debugging Through Power Modes

When debugging software that enters and exits power modes with an emulator attached, the timing is slightly different than when running without an emulator attached. In active mode, the CPU power domain is always on, and the timing is the same. In idle, standby, and shutdown, the CPU power domain remains on when an emulator is attached to keep the debug session active. The wake-up time from these power modes is shorter than if an emulator is not attached to the target.