SWRA486A August   2015  – April 2017 CC1310 , CC2620 , CC2630 , CC2640 , CC2640R2F-Q1 , CC2650 , CC2650MODA

 

  1.   CC26x0, CC13x0 SimpleLink™ Wireless MCU Power Management Software Development
    1.     Trademarks
  2.   CC26x0, CC13x0 SimpleLink™ Wireless MCU Power Management Software Development
    1. 1 Abbreviations
    2. 2 Power Management Introduction
    3. 3 TI-RTOS Power Modes
      1. 3.1 Active Mode
      2. 3.2 Idle Mode
      3. 3.3 Standby Mode
        1. 3.3.1 Standby Enter Sequence
        2. 3.3.2 Standby Exit Sequence
      4. 3.4 Shutdown Mode
    4. 4 Implementation Considerations
      1. 4.1 Device Initializing
        1. 4.1.1 Low-Level Initializing
        2. 4.1.2 Initializating TI-RTOS
      2. 4.2 Recharging in Standby
      3. 4.3 Operating the DC-DC Converter
      4. 4.4 Configuring Device for External Input Interrupts and Wakeup
        1. 4.4.1 Interrupt and Wakeup from Active, Idle, and Standby
        2. 4.4.2 Wakeup from Shutdown Mode
      5. 4.5 Oscillators
        1. 4.5.1 High-Frequency Oscillators
        2. 4.5.2 Low-Frequency Oscillators
        3. 4.5.3 RC Oscillator Calibration
      6. 4.6 Auxiliary Domain
        1. 4.6.1 Powering on the Auxiliary Domain
        2. 4.6.2 Powering Down the Auxiliary Domain
        3. 4.6.3 Managing the Sensor Controller and the Auxiliary Domain Power
        4. 4.6.4 Sharing Resources Between the Sensor Controller and the Cortex®-M3
      7. 4.7 RTC
        1. 4.7.1 Initializing RTC
        2. 4.7.2 Configuring RTC Compare Events
      8. 4.8 Debugging Through Power Modes
      9. 4.9 Using Peripherals
    5. 5 References
  3.   Revision History

Interrupt and Wakeup from Active, Idle, and Standby

Configuring the device for external input interrupts and wakeups from active, idle, and standby power modes is a 3-step process (see PINCC26XX.c for reference).

  1. Enable the INT_EDGE_DETECT interrupt to the Cortex-M3.
  2. Enable wakeup from standby on an input by configuring one of the four available wakeup sources in AON_EVENT:MCUWUSEL to wake up on any PAD (0x20). (TI-RTOS uses AON_EVENT:MCUWUSEL.WU1_EV.)
  3. Enable the individual DIO interrupts by configuring the IOCFGn[18:16] bits.

If multiple input and output pins are enabled for interrupt, software reads the GPIO:EVFLAGS31_0 to decode which input pin triggered the interrupt. Write 1 to the corresponding GPIO:EVFLAGS31_0 to clear the interrupt.