SWRA495K December   2015  – April 2024 CC1310 , CC1350 , CC2620 , CC2630 , CC2640 , CC2640R2F , CC2640R2F-Q1 , CC2642R-Q1 , CC2650 , CC2662R-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Oscillator and Crystal Basics
    1. 1.1 Oscillator Operation
    2. 1.2 Quartz Crystal Electrical Model
      1. 1.2.1 Frequency of Oscillation
      2. 1.2.2 Equivalent Series Resistance
      3. 1.2.3 Drive Level
      4. 1.2.4 Crystal Pulling
    3. 1.3 Negative Resistance
    4. 1.4 Time Constant of the Oscillator
  5. 2Overview of Crystal Oscillators for CC devices
    1. 2.1 24-MHz and 48-MHz Crystal Oscillator
    2. 2.2 24-MHz and 48-MHz Crystal Control Loop
    3. 2.3 32.768-kHz Crystal Oscillator
  6. 3Selecting Crystals for the CC devices
    1. 3.1 Mode of Operation
    2. 3.2 Frequency Accuracy
      1. 3.2.1 24-MHz and 48-MHz Crystal
      2. 3.2.2 32.768-kHz Crystal
    3. 3.3 Load Capacitance
    4. 3.4 ESR and Start-Up Time
    5. 3.5 Drive Level and Power Consumption
    6. 3.6 Crystal Package Size
  7. 4PCB Layout of the Crystal
  8. 5Measuring the Amplitude of the Oscillations of Your Crystal
    1. 5.1 Measuring Start-Up Time to Determine HPMRAMP1_TH and XOSC_HF_FAST_START
  9. 6Crystals for CC13xx, CC26xx and CC23xx
  10. 7High Performance BAW Oscillator
  11. 8References
  12. 9Revision History

Crystal Pulling

The crystal frequency can be pulled by changing the load capacitance. The parameter ΔF is the resonance frequency change of the crystal due to a change in its load capacitance. The pulling is given by Equation 6 around the specified (parallel) resonance frequency of the crystal.

Equation 6. GUID-861C6D6B-EF31-4112-9726-D6D2512492AE-low.gif

CLMAX and CLMIN are the maximum and minimum load capacitance that can be presented to the crystal. For more information, see CC13xx/CC26xx Hardware Configuration and PCB Design Considerations.